SKU
107990009
Rating:
100% of 100
$25.00
The DTMF Shield for Arduino converts DTMF or Touch Tone signals into a format that microcontrollers (uC) or Arduino boards can understand
The DTMF Shield for Arduino converts DTMF or Touch Tone signals into a format that microcontrollers (uC) or Arduino boards can understand. DTMF tones are analog signals that Arduino and most uC cannot read directly. This module converts those signals into a digital format that uC can easily read.
Here is the functional diagram of the DTMF Shield.
The DTMF Module is specifically designed to plug right into the Arduino boards, but it can also be used with a variety of microcontrollers.
Demo of DTMF Shield for Arduino

See other demo videos here.
Note: some these videos show an earlier board version with no Arduino headers. The formal version of sale has headers to right into an Arduino board
Features
  • Operating Voltage: 5v, Current draw: 3mA
  • Input signal range: 27.5 to 869mVrms (-29 to 1dBm )
  • Trim pot for easy gain adjustment.
  • 3.5mm stereo audio jack (TRS) and 0.1″ standard interface headers
  • LED to indicate tone decoded
Specification
  • Dimension: 0.79″ x 2.16″, 20mm x 55mm
Documents
If you encounter any problems when using this product, please contact here for technical support or visit forum of dossant.

Technical details

Dimensions 100mm x80mm x16mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE 8518900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.