SKU
103990051
$6.95
-
+
USB To Uart 5V is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface
USB To Uart 5V is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface. this module can used for upload code or communicating with MCUs.
Features
  • Full speed USB device interface, conforms to USB Specification Version 2.0
  • Supports baud rate varies from 2400bps to 115200bps.
  • Hardware full duplex serial interface, set transceiver buffer
  • LED Indicator
Specification
  • Working Voltage :DC 5V
  • Working Current <10mA
  • Operation System: Windows,Linux,Mac

Resource
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 50mm x50mm x7mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454101970
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.