SKU
103990049
Rating:
100% of 100
$7.95
-
+
USB To Uart 5V/3V3 is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface
USB To Uart 5V/3V3 is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface. this module is compatible with 5V and 3v3.and it can used for upload code or communicating with MCUs.
Features
  • Full speed USB device interface, conforms to USB Specification Version 2.0

  • 3.3V and 5V compatible I/Os.

  • Supports baud rate varies from 2400bps to 115200bps.

  • Hardware full duplex serial interface, set transceiver buffer

  • LED Indicator

Specification
  • Working Voltage :DC 5V

  • Working Current<10mA

  • Operation System: Windows,Linux,Mac

Resource

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

Part List

USB To Uart 5V&3V3 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454101963

MT3620 Mini Dev Board

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

USB To Uart 5V&3V3

Wiki of USB To Uart 5V&3V3

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.