SKU
313990002
Rating:
100% of 100
$6.95
-
+
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%

PRODUCT DETAILS

This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%.
These have a standard USB ‘type A’ connector for the output so you can power your Raspberry Pi, Cubieboard, etc. through a USB cable. Any device that uses a USB cable for charging or power can be powered with this supply.
And, This version in accordance with American standard interface.
Feature:
  • Wall mount type
  • Short circuit protection
  • Over current protection
  • Conversion efficiency more than 80%
  • Compatible with Raspberry Pi A+,B,B+/2.
Specification:
  • Rated Input: 100-240V AC~50/60Hz 0.3A
  • Rated Output: 5V/2.1A
  • Connector: USB Female
  • Certifications: FCC, UL
  • Size: 5.5cm x 3cm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 46g
Battery Exclude

ECCN/HTS

HSCODE 8504409999
USHSCODE 8504409510
UPC 841454116257

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    basic usb power supply It works as expected
    By

FAQ