SKU
313080020
Rating:
100% of 100
$6.95
-
+
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%

This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%.

These have a standard USB ‘type A’ connector for the output so you can power your Raspberry Pi, Cubieboard, etc. through a USB cable. Any device that uses a USB cable for charging or power can be powered with this supply.

And, This version in accordance with European standard interface.

Feature:

  • Wall mount type

  • Short circuit protection

  • Over current protection

  • Conversion efficiency more than 80%

  • Compatible with Raspberry Pi A+,B,B+/2.

Specification:

  • Rated Input: 100-240V AC~50/60Hz 0.3A

  • Rated Output: 5V/2.1A

  • Connector: USB Female

  • Certifications: CE

  • Size: 5.5cm x 3cm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 49g
Battery Exclude

ECCN/HTS

HSCODE 8504409999
USHSCODE 8504409580
UPC 841454116271
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.