SKU
110990176
Rating:
93% of 100
$7.00
commonly used 2.54mm spaced pin 10 pin 2*5

Easily connect to chips with this probe cable for Bus Pirate v3.x (all versions). Each wire has a convenient male pin header for easily connecting to chips in a bread board. All pins are clearly labeled so you know the exact function at a glance. Designed in the Dangerous Prototypes forum with community feedback, now available at Seeed Studio!

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:34

    And is there a female version?

    Answer by: admin on 2018-12-18 02:30:34
  • Question by: admin on 2018-12-18 02:20:50

    You could buy the following :https://www.seeedstudio.com/Bus-Pirate-v4-Probe-Kit-p-1496.html

    Answer by: admin on 2018-12-18 02:20:50