SKU
103020018
$9.90
Grove Recorder, Recorder, ISD1820P, single-chip

PRODUCT DETAILS

Grove - Recorder is based on ISD1820P, which can record 8~20 sec by set resistor and cycle play. It can offers true single-chip voice recording, no-volatile storage. Grove - Recorder is 100K and the total 10s for Recorder. This module is very easy to control, which can direct control by push button on board or by microcontroller.
Features
  • Grove connector

  • Lower power consumption

  • Non-volatile storage

  • User-friendly

  • Replacing a single resistor to change sample rate.

  • Add a resistor to set play cycle mode




Technical details

Dimensions 100mm x70mm x18mm
Weight G.W 39g
Battery Exclude

Part List

Grove - Recorder 1
Speaker 1
Grove 20cm cable 1

ECCN/HTS

HSCODE 8519813900
USHSCODE 8519892000
UPC 841454107798
ROHS 1

LEARN AND DOCUMENTS

Learn

Build a weather indicator with grove recorder
Use wio link to work with grove recorder.
Those follow scenes often happen in our company. "Hello,your takeout have gone,please open the door. " Five minutes later... "Hello,your gone for a long time,please door..." But you opened door five minute ...
Use grove recrorder with wio link.
We want to make a compact-size and delicate alarm clock-like stuff with a display inside which can shows some animations or clips that can express your love for your beloved. It is easy to do it and it is a self-made gift for your love ones. The complete
A WIFI button connected with ASUS Router through 2.4G WIFI. One click to turn off the 5G WIFI Radio off and long press to turn 5G WIFI signal back on.
DIY an evil pumpkin robot with Grove Recorder.
DIY a talking octopus with Grove Recorder
With some function modules, we can build certain funny objects. Here I will introduce you a wooden recording box which looks like an antique_radio. Assemble the 6 wooden plates and stick other function modules together by using a glue gun. The box can rec
Grove - Recorder is based on the ISD1820P chip, and can record 8-20 secs of audio. It offers true single-chip voice recording and provides non-volatile storage. The recording time can be varied by changing the sampling resistor (R6) on the module’s PCB.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ