SKU
101020073
Rating:
100% of 100
$8.90
-
+
An electromagnet is a type of magnet in which the magnetic field is produced by electric current

An electromagnet is a type of magnet in which the magnetic field is produced by electric current. An electric current flowing in a wire creates a magnetic field around the wire, due to Ampere's law(see drawing below). To concentrate the magnetic field, in an electromagnet the wire is wound into a coil with many turns of wire lying side by side. The magnetic field of all the turns of wire passes through the center of the coil, creating a strong magnetic field there. Grove - Electromagnet can shuck 1KG weight and hold on. it easy to use, to learn electromagnet principle.

Features

  • Grove shape

  • 1KG peak suction

  • Low standby current

Specification

  • Working Voltage :DC 3.3/5V

  • Working Current : 400mA

  • Standby current : 200uA

  • Load Weight: 1KG

Technical details

Dimensions 89mm x140mm x18.8mm
Weight G.W 34g
Battery Exclude

Part List

Grove - Electromagnet 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8473305100
UPC 841454108467
ROHS 1

Grove - Electromagnet

An electromagnet is a type of magnet in which the magnetic field is produced by electric current. An electric current flowing in a wire creates a magnetic field around the wire, due to Ampere’s law(see drawing below). To concentrate the magnetic field, in

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Works as described.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Hey, I was actually looking for an electromagnet online to conduct an experiment on electromagnetic induction. I was hoping to get some more specific specs, such as the number of turns of loops present in the electromagnet, the area cross sectional area or area of the loop, etc.
    Question by: Touhid Rifat on 2019-05-20 17:14:14

    Hi there, Here is the spec of the module, you can refer to https://github.com/SeeedDocument/forum_doc/raw/master/image/spec.png thanks.

    Answer by: admin on 2019-05-21 11:21:53

    Hey does the "L" from the pic refer to the number of loops

    Answer by: Touhid Rifat on 2019-05-21 12:05:09

    Hi there, the L stands for the length of blue wires. thanks.

    Answer by: admin on 2019-05-27 11:23:47
  • Question by: admin on 2018-12-18 02:24:19

    Hi Linda, we do not have the 3d file for this module. I measure the board size and put it on a picture. Here is the link. https://github.com/SeeedDocument/forum_doc/raw/master/image/dimesion.png thanks.

    Answer by: admin on 2018-12-18 02:24:19