SKU
105020004
$3.90
Grove connector Soft fan-leafed Arduino compatible User-friendly

PRODUCT DETAILS

This product is retired, please consider the new version Grove - Mini Fan V1.1.


Grove - Mini Fan is a DC motor driver base on AVR microcontroller Atmega168,you can change code by breakout , this module also reserve servo connector,it can driver servo by change code ,Grove - Mini Fan is design for kids, which is use soft fan-leafed in order to avoid unnecessary damage.

Features

  • Grove connector

  • Soft fan-leafed

  • Arduino compatible

  • User-friendly

Part List

  • Grove - Mini Fan

  • Fan

  • DC Motor

  • Grove Cable-20cm




Technical details

Dimensions 110mm x70mm x26mm
Weight G.W 32g
Battery Exclude

Part List

Grove - Mini Fan 1

LEARN AND DOCUMENTS

Learn

The Grove - Mini Fan module is a DC motor driver based on the AVR Atmega168 microcontroller. The module also provides a breakout through which you can change the microcontroller code.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ