SKU
110990407
Rating:
100% of 100
$450.00
Easy to assemble Programmable Arduino compatible

Rapiro is a DIY model robot kit for hobby and education in sofeware engineering and robotics area. A cute, affordable, easy-to-assembled humanoid robot kit comes with 12 servos and servo control board (Arduino compatible). It’s designed for Raspberry Pi and its camera module. Looks small, acts large, all its limitless possibilities depend on how you program it. Rapiro is manufactured by Switch Science.

Easy to assemble!

Rapiro is very easy to assemble! All you need to build Rapiro is two screwdrivers, and to follow the simple step-by-step instructions. Rapiro comes with a pre-programmed Rapiro board which works right after assembling.

Programmable!

The Rapiro board is Arduino compatible and you can program it using the Arduino IDE. Your Rapiro could dance or sweep your desk if you program it to do so. Rapiro has countless possibilities for expansion! By mounting a Raspberry Pi and sensors (sold separately), you can customize your Rapiro anyway you want.


Part List

  • Body parts (30 pieces)

  • Servo motors (12 pieces)

  • Screws (50 pieces)

  • Cables (2 pieces)

  • Pre-programmed RAPIRO board (2 pieces)

*Raspberry Pi, sensors, battery and AC adaptor are not included.


Specification

  • Size 250mm X 200mm X 155mm(when assembled)

  • Weight 1kg (when assembled)

  • PC Interface : USB

  • Tools required for assembly Screwdrivers (#0, #1)

  • Recommended Ages Kids (and big kids) aged 15 and upwards


Power

  • Five AA Ni-MH batteries(Works for 45 -90 minutes)

  • AC adaptor (6V-12V, 4A and over, Plug: Outer diameter 5.5mm, Inner diameter 2.1mm, Center-positive, Barrel-negative)


About an AC adaptor:

  • Input: 6-12V, 4A

  • Please find an AC adaptor which can supply it.

  • However, even if the rated value satisfies the conditions, sometimes it does not work by the electric property or quality.

*Operation confirmed AC adaptor list is 6V4A of WSU060-4000 Mouser Electronics (Mouser Part #:553-WSU060-4000)


Documents


WARRANTY

  • In the case of the defect or malfunction caused by manufacturing problems, and the lacking in the contents of the kit, please contact: defect@rapiro.com within 3 months from the delivery. We can send you the replacement parts for free. This service operates 10:00 to 18:00 on Monday to Friday except public holidays, New Year vacation and Summer vacation.This product is the assembly kit. We do not indemnify any damage caused by mistakes in the using or assembling. In particular, the servo motor can be deteriorated depending on the frequency of use by its very nature. All parts that make up the kit, you can purchase separately as replacement parts.

  • Come to the official site and the official forum of RAPIRO if you have any further questions.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2036g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454104605
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.