SKU
104990087
$175.00
7.0 Inch Intelligent Display Module - Touchscreen, touchscreen, display module,7.0 inch
The uLCD-70DT is designed for applications demanding a large intelligent display module, and is the largest size available from 4D Systems to date.
Driving the display and peripherals is the DIABLO16 processor, a very capable and powerful chip which enables stand-alone functionality, programmed using the 4D Systems Workshop 4 IDE Software. The Workshop IDE enables graphic solutions to be constructed rapidly and with ease due to its design being solely for 4D's graphics processors.
The DIABLO16 Processor offers considerable FLASH and RAM upgrades over the PICASO processor, and also provides mappable functions such as I2C, SPI, Serial, PWM, Pulse Out, and Quadrature Input, to various GPIO, and also provide up to 4 Analog Input channels.
The display module has an array of features including PWM for Sound, Touch Detection, micro-SD memory storage, general purpose I/O including Analog Inputs, multiple TTL Serial, I2C and SPI channels and multiple millisecond resolution timers, amongst many more features.
Anything that has been designed in the past to run on a PICASO Processor can theoretically run on this DIABLO16 Module with minor changes. Please ensure you contact the 4D Systems’ support team if unsure if upgrading from a PICASO product and wanting to design with or change over to this uLCD-70DT Module.
NOTE
The Diablo16 Processor does not support the Serial Environment (SPE), or the superseded SGC. Please refer to the Datasheet for supported platforms.
FEATURES

  • Powerful 7.0" Intelligent LCD-TFT display module powered by DIABLO16.


  • 800 x 480 Resolution, RGB 65K true to life colors, TFT Screen with integrated 4-wire Resistive Touch Panel.


  • Easy 5 pin interface to any TTL Serial Host:


  • VCC, TX, RX, GND, RESET


  • 6 banks of 32750 bytes of Flash memory for User Application Code and Data


  • 32Kb of SRAM purely for the User.


  • 16 General Purpose I/O pins for user interfacing, which include 4 configurable Analog Inputs.


  • On-board micro-SD memory card connector for multimedia storage and data logging purposes. HC memory card support is also available for cards larger than 4GB. A SPI compatible micro-SD card is required.


  • Micro-SD signals available externally if an external micro-SD card connector is preferred


  • DOS compatible file access (FAT16 format) as well as low level access to card memory.


  • Dedicated raw PWM Audio pin driven by WAV files from micro-SD card.


  • The GPIO is variously configurable for alternative functions such as:

3x I2C channels available
1x dedicated for SD Card and 3x configurable SPI channels available
1x dedicated and 3x configurable TTL Serial comm ports available
Up to 6 GPIO can be used as Pin Counters
Up to 6 GPIO for PWM (simple and Servo)
Up to 10 GPIO for Pulse Output
Up to 14 GPIO can be configured for Quadrature Encoder Inputs (2 channels)

  • Display full colour images, animations, icons and video clips on chosen 4D Systems display.


  • Supports all available Windows fonts.


  • 4.0V to 5.5V range operation (single supply).


  • Module dimensions: 179.9 x 100 x 15.5mm (including tabs), Weighing ~215g.


  • Display Viewing Area: 154.1 x 85.9mm


  • 4x mounting tabs with 3.5mm holes for mechanical mounting.


  • RoHS and CE Compliant.

SPECIFICATION

  • Display Viewing Area: 154.1 x 85.9mm


  • Module Width: 179.9 mm


  • Module Height: 100 mm


  • Module Depth: 15.5 mm


  • Module Weight: ~215g

DOCUMENT
For more information, please click here.

Technical details

Dimensions 240mm x140mm x40mm
Weight G.W 311g
Battery Exclude

Part List

7.0 Inch Intelligent Display Module - Touchscreen 1

ECCN/HTS

HSCODE 9013803010
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.