SKU
110990160
Rating:
90% of 100
$5.00
When you build a Demo, do you want to select a suitable shell for improving whole felling? Skeleton Box 3
When you build a Demo, do you want to select a suitable shell for improving whole felling?
Skeleton Box 3.0 is the newest version, protection circuit device. There are serveral hool sites in Acrylic floor in order to ensure you can install a variety of circuit boards. When you need to lead wire from side to out, you can open expand hole sites in the acrylic panel.Skeleton Box 3.0 includes three modules: big, middle,small.You can choose modules according to individual requirement. More user experience waits for your participation.
Specification
Item
Length Width Height Unit
Skeleton Box 10x7 106 67 36 mm
Skeleton Box 10x10 106 106 36 mm
Skeleton Box 17x10 177 106 36 mm

Assembling Instructions

Technical details

Dimensions 195mm x120mm x23mm
Weight G.W 191g
Battery Exclude

Part List

Skeleton Box 17x10 1

ECCN/HTS

HSCODE 3923100090
UPC 841454103004

Skeleton Box 17x10

Wiki of Skeleton Box 17x10

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
    fun product to host your DIY toys These are fun cases that you can actually use 2 to make 17 x 17 and 10x10 (1 big, 1 small) by using a new cut of acrylic top and bottom piece. The original bottom piece has so many holes that I don't know what to do with.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.