SKU
102990088
Rating:
100% of 100
$22.00
SquareWear 2

SquareWear 2.0 is an open-source, Arduino-based wearable microcontroller board. It is small, low-cost, and provides an all-in-one solution for wearable as well as general-purpose electronics projects.

At heart SquareWear is an Arduino running at 3.3V and 12MHz. It has large pin holes suitable for sewing with conductive thread, soldering with wires or sew-on snaps, and they are great for touch sensing too. SquareWear is packed with useful components. It has an on-board mini-USB port for uploading a sketch, charging Lithium battery, and creating serial communication. It’s preloaded with an USBasp bootloader. No external programmer is needed. It has a color LED, a general-purpose push-button, a buzzer, a light sensor, a temperature sensor, and N-MOSFETs to drive high-current load. In addition, it has a built-in LIR2032 rechargeable lithium coin battery, so you can power your projects right away without any external power supply. Every time you plug in the mini-USB cable, it charges the coin battery automatically. If needed, you can also plug in an external LiPo battery through the on-board battery jack. It’s perfect for building wearable as well as general-purpose microcontroller projects. It’s great platform for learning Arduino programming too.

Note: unlike the standard Arduino, SquareWear does not have a USB-to-serial chip. Instead, it simulates USB functionality in software using the V-USB library.

YouTube Video 1

YouTube Video 2

Technical Spec

  • ATmega328 running at 3.3V, 12MHz, pre-loaded with USBasp bootloader.

  • XC6206P332MR 3.3V / 250mA LDO.

  • TP4057 Lithium charging chip and charging indicator LED.

  • MCP9700 temperature sensor; 10K LDR (light sensor).

  • 8.5mm SMT buzzer; 6mm SMT tactile button.

  • 2.0mm JST connector for external lithium battery.

  • 2N7002 MOSFETs, SMT mini-USB port, and power switch.

  • 5mm color (RGB) LED.

  • LIR2032 (20mm) rechargeable lithium coin battery (45mAh capacity).

Resources

Please check here for forum discussions, and support@rayshobby.net for technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 11g
Battery Exclude

ECCN/HTS

HSCODE 9032900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.