SKU
321080050
$2.50
-
+
This is black color ethernet cable with 1 meter length
This is black color ethernet cable with 1 meter length. It suit for Raspberry Pi, Cubietruck, Radxa and so forth.
Specification´╝Ü
  • Connector Type: RJ45 (8P8C)
  • Cable Length: 1 meter
  • Jacket: Black
  • Connector Plating: Gold
  • Compatible with Raspberry Pi A+,B,B+/2.

Technical details

Dimensions 80mm x120mm x16mm
Weight G.W 50.7g
Battery Exclude

ECCN/HTS

HSCODE 8544422100
UPC 841454114680
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.