SKU
113990051
$2.90
-
+

NFC Antenna is a 13

NFC Antenna is a 13.56MHz antenna for Near Field Communication (NFC). It has a IPX/U.FL connector and can be used by NFC Shield V2, Xadow NFC and Grove NFC.
 
Specification:
  • Rang: 50mm (max)

  • Size: 28mm X 30.5mm

  • Cable length: 120mm

 

Technical details

Dimensions 50mm x45mm x1.5mm
Weight G.W 2.5g
Battery Exclude

Part List

NFC Antenna 1

ECCN/HTS

HSCODE 8517707090
USHSCODE 8517700000
UPC 841454105541
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by