SKU
113020006
Rating:
100% of 100
$21.50
-
+
Built around PN532 module Contactless communication at 13.56MHz. Support ISO14443 Type A and Type B protocols Support I2C or UART communication protocols Grove connector compatible

Near Field Communication (NFC) is a set of short-range wireless technologies. It's behind daily applications such as access control system and mobile payment system.

Grove NFC features a highly integrated transceiver module PN532 which handles contactless communication at 13.56MHz. You can read and write a 13.56MHz tag with this module or implement point to point data exchange with two NFCs. Grove NFC is designed to use I2C or UART communication protocols, and UART is the default mode. In addition, we assign an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.

Specification

  • Working Voltage: 3.3V

  • Working Current: Static Mode: 73mA, Write/Read Mode: 83mA

  • Support host interface: I2C, UART(default).

  • Serve for contactless communication at 13.56MHz.

  • Support ISO14443 Type A and Type B protocols.

  • Max operating distance for detecting NFC tags is 28mm depending on current antenna size.

  • Support P2P communication.

  • Dimensions: 25.43mm x 20.35mm

Part List

  • Grove - NFC x1

  • NFC Antenna x1

  • IPX connect wire - 120mm x1

  • 24AWG Grove Cable - 4P-4P-2.0-200mm x1

Technical details

Dimensions 130mm x90mm x8mm
Weight G.W 9g
Battery Exclude

Part List

Grove - NFC 1
NFC Antenna 1
IPX connect wire - 120mm 1
24AWG Grove Cable - 4P-4P-2.0-200mm 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473305100
UPC 8414541079

Particle Photon + Grove NFC + Grove LCD via I2C

Use Particle Photon to read UID of a NFC Card and display on LCD, all with I2C.

Grove - NFC

Wiki of Grove - NFC

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by