SKU
317030001
Rating:
87% of 100
$12.90
Bluetooth protocol: Bluetooth Specification V4.0 BLE Working frequency: 2.4 GHz ISM band Interface way: a serial port

PRODUCT DETAILS

This is a SMD BLE module used in our BLE Bee and Xadow BLE. It is based on TI cc2541 chip, enables robust network nodes to be built with low total bill-of-material costs and highly suited for ultralow power consumption systems. The module is small and easy to use, with the preprogrammed firmware of manufacturer, you can quickly build BLE communications via its AT command. Supporting BLE communications with iphone, ipad and Android 4.3.

Features

  • Bluetooth protocol: Bluetooth Specification V4.0 BLE

  • Working frequency: 2.4 GHz ISM band

  • Interface way: a serial port

  • Open environment within 30 meters can realize communication between modules

  • To send and receive no byte limit between modules

  • Modulation method: GFSK (Gaussian Frequency Shift Keying)

  • Transmission power: - DBM, 23-6 DBM, 0 DBM, 6 DBM, can be modified by the AT command

  • Use TI CC2541 chip, configuration space of 256 KB, support the AT command, the user can according to need to change the role (master, slave mode) and the serial port baud rate, name of equipment, matching parameters such as passwords, use agile.


Technical details

Dimensions 60mm x90mm x2mm
Weight G.W 1g
Battery Exclude
Power supply DC 3.3V
Communication protocol Uart(TTL)
Default baud rate 115200bps
Transmit current 15mA
Receive current 8.5mA
Deep sleep current 600uA
Operating temperature -40 ~ +65°C
Outline dimension 13.5 x 18.5 x 2.3mm

Part List

Bluetooth V4.0 HM-11 BLE Module 1

ECCN/HTS

HSCODE 8517703000
USHSCODE 8517700000
UPC 841454115809
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

Wiki of Bluetooth V4.0 HM-11 BLE Module

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    60%
     
     
    By

FAQ