SKU
110990206
$59.00
-
+
Prototyping Lab Kit Vol
Prototyping Lab Kit Vol.1 is assembled for "Protyping Lab", Japanese book, written by Mr. Shigeru Kobayashi. If you practice on the book, besides the product, you need Arduino Board, USB cable and LCD Shield Kit.
If you tried "Getting Started With Arduino", we recommend this kit for your next step.
PART LIST

For Recipe 1,

  • 1 x 3mm Diameter CdS photoresistor
  • 1 x 10kΩ Resistor
  • 1 x 330Ω Resistor
  • 1 x LED
For Recipe 2,
  • 1 x Distance Measuring Sensor Unit GP2Y0A21YK0F (with connector cable)
  • 1 x 100μF Capacitor
For Recipe 3,
For Recipe 4,
  • 1 x External Drive Piezo Transducer
  • 1 x 5.1V Zener Diode
  • 1 x 1MΩ Resistor
  • 1 x 330Ω Resistor
  • 1 x LED
Extra,


NOTE

No manual included.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 56g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454104766
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.