SKU
102990058
$25.00
This product is retired, please consider our Raspberry Pi Motor Board v1

This product is retired, please consider our Raspberry Pi Motor Board v1.0 as your alternative choice.

The RaspiRobot Board v2 is a motor interface board for the Raspberry Pi that includes a switched-mode power supply that will supply power to your Raspberry Pi from a variety of battery packs.
Note: Raspberry Pi, Robot chassis, rangefinder, display and switches are not included.
Features:
  • Comprehensive and easy to use Python library
  • Supplied fully assembled - no soldering
  • Bi-directional control of two motors (L293 chip)
  • Variable (PWM) power control. This allows you to both control the speed of the motors independently and use lower voltage motors than the voltage of your battery pack.
  • Supplies the Raspberry Pi with upto 2A using a switch mode power supply - run a fully loaded Pi and the Robot from 6 x AA batteries
  • Rangefinder header socket directly compatible with a cheap HC-SR-04 ultrasonic range finder. Just plug it in
  • 5V I2C header, pin compatible with Adafruit displays
  • Two buffered open collector outputs
  • Two LEDsTwo switch inputs
  • Screw terminals for motors and battery

Application

For full information on installing the library and controlling your RRBv2 from Python, see the library's github page here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 25g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.