SKU
113100001
$5.00
This board breaks out all pins of the XBee to 2

This board breaks out all pins of the XBee to 2.54mm pitch.

You can add a bypass capacitor and/or LED indicators ("ON" and "Associate / AD5") by yourself. These parts are not included in this kit. For detail, please see schematic in the document part.


You can use

  • For LEDs, 3mm diameter radial PTH or 0603 (1608 metric) SMD.
  • For resistors, 5mm length axial PTH or 0603 or 0805 (1608 or 2012 metric) SMD.
  • For capacitor, 100mil (2.54mm) pitch radial PTH or 0603 (1608 metric) SMD.
  • You need to short solder jumpers side of the resistors if use LED indicators.


PART LIST

  • 1 x PCB (25.4mm x 29.21mm)
  • 2 x 2mm pitch 1x10pin socket
  • 1 x 100mil (2.54mm) pitch 1x40pin break away header


DOCUMENTS

Schematic


NOTE

No XBee radio module included.

Technical details

Dimensions 50mm x80mm x5.5mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.