SKU
104030021
$54.00
Shield Matrix 8 x 32 is a stackable shield for Arduino, which allows you to learn programming using the simplest sensors on board
Shield Matrix 8 x 32 is a stackable shield for Arduino, which allows you to learn programming using the simplest sensors on board. So you can easily connect other Shield for Arduino, expanding the capabilities of your DIY projects.

FEATURES

  • - Arduino Mega compatible
  • - Support for Arduino Shield
  • - Support for wireless devices based on the nRF24L01, xBee
  • - IR control- RGB LED ( to indicate a variety of parameters)
  • - Clock button ( on / off various parameters)
  • - The buzzer ( alarm or pressing the remote control buttons )
  • - Light sensor (automatic illumination matrices )
  • - Support Matrix LED 8X8 (Bi-Color)
  • - RTC ( real time clock )- Grove I2C- interface (optional I / O)
  • - Power to the 9-24 or from the USB controller (recommended 12V 2A)
  • - Dimensions 272.5 x 67.6 mm

  • PART LIST
  • 1x Shield MaTrix
  • 4x Matrix 8x8 superbright
  • 2x Acrylic surface for Matrix
  • 4x Screws M3

  • DOCUMENTS
Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.

SUPPORT

If you have any further question for technical support, please contact support@devicter.ru.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 365g
Battery Exclude

ECCN/HTS

HSCODE
  • References

    Current version of the library MaTrix

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.