
UartSBee v5' is FTDI cable compatible USB to Serial adapter equipped with BEE socket(20pin 2.0mm). The integrated FT232RL can be used for programming or communicating with MCUs. On the other hand, you might connect your PC to various wireless applications via a Bee compatible module. UartSBee provides breakouts for the bit-bang mode pins of FT232RL as well.This Bit-bang mode pins (8 I/O pins) can be used as a replacement for applications involving PC parallel port which is scares now a day.
UartSBee v5 is the Mesh Bee programmer version based on UartSBee v4.
Feature
FTDI Cable compatible.
USB 2.0 compatible Serial Interface.
3.3V and 5V compatible I/Os.
3.3V and 5V dual power outputs.
Reset button for BEE modules.
Bit-Bang mode ready (8 Serial I/Os or as SPI).
LEDs for UART and BEE operations.
Can program Mesh Bee
UartBee V5 has added a button(SW3) that switch on the FT232's UART as the Tx1/Rx1 of Bee socket or the program interface of Mesh Bee module.
Specification
Microprocessor :FT232RL
PCB size :3.1cm x 4.1cm
Indicators :POWER,Green LED. LEDs for Txd and Rxd
Power supply :3.3V and 5V DC
Interface :MicroUSB, 2.54mm pitch pin header
Adapter socket :XBee compatible 2.0mm pitch female pin header
Connectivity :USB
Communication Protocol :UART, Bit Bang I/O, SPI
ROHS :YES
Application
Resources
Technical details
Dimensions | 140mm x85mm x11mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
UartSBee V5 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454102182 |
Wiki of UartSBee V5
Posted on
Product Faqs