SKU
114990002
Rating:
100% of 100
$19.90
-
+
2.4GHz wireless transceiver Supports ZigBee Pro network stack Indoor/Urban: up to 30m; Outdoor line-of-sight: up to 100m
Mesh Bee is a 2.4GHz wireless transceiver from seeed studio. It's based on NXP's newly JN516x series wireless microcontroller chip and supports ZigBee Pro network stack. The factory firmware wraps the complicated ZigBee stack operation into a few easy to use serial commands, and drives Mesh Bee into a transparent serial communication node that can be part of a simple point-to-point connection or a complex mesh network. Moreover, Mesh Bee is totally open hardware and open sourced, which means that you can customize the firmware on your requirements. You can use JN516x's ARM core to control things and JenOS to simplify your development. The development environment and tools from NXP are all free. Mesh Bee will bring you lots of fun.

Feature:

  • Range: Indoor/Urban: up to 30m; Outdoor line-of-sight: up to 100m;

  • Receiver Sensitivity: -95dBm

  • Data Transmission Rate: 4800, 9600, 19200, 38400, 57600, 115200 (bps)

  • Working Frequency: unlicensed 2.4GHz band

  • Communication type: Point to Point or Start Network or Mesh Network

  • OTA support: update node's firmware on-the-air

  • Easy-to-Use Serial Interface and rich extendable ports

  • Easy-to-Use AT Command: Setup ZigBee network, Set Serial Baud Rate, etc.

  • Open source Hardware and Firmware

  • Programmable 32-bit RISC CPU: 32M clock, 256KB Flash, 32KB RAM, 4KB EEPROM

  • Socket compatible with the Xbee, so you can plug it into any Xbee socket as a quick replacement.

Note: Mesh Bee will not communicate with Xbee as the ZigBee stack versions they're using are different.
Specification
  • Microprocessor :JN5168 (32-bit RISC CPU, 32MHz clock speed)

  • Resources :256kB/32kB/4kB (Flash/RAM/EEPROM)

  • PCB size :24.5mmx30.5mmx0.8mm

  • Outline Dimension :24.5mmx30.5mmx9.77mm

  • Indicators :No

  • Power supply :3.3V

  • IO counts :12

  • ADC input :3(2 multiplexing with IO)

  • Interfaces :UARTx2, SPI, I2C

  • Program interface :UART+MISO

  • Connectivity :Socket compatible with XBee

  • Communication Protocol :Uart(TTL)

  • Operating Frequency Band :2.4GHz

  • Stack/Software :RF4CE, JenNet-IP , ZigBee Pro

Resources

Application

Technical details

Dimensions 40mm x40mm x11mm
Weight G.W 3.5g
Battery Exclude

Part List

Mesh Bee 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454105930

Mesh Bee

This is Wiki of Mash Bee.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Nice

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by