SKU
402990001
$24.90
The iPazzPort fly/air mouse Keyboard specialize designed for Google/Android TV /player (named as iPazzPort fly/air mouse Keyboard) which with full set of keys ((standard keyboard layout) and three axial gyroscope ) mouse at such miniature size

The iPazzPort fly/air mouse Keyboard specialize designed for Google/Android TV /player (named as iPazzPort fly/air mouse Keyboard) which with full set of keys ((standard keyboard layout) and three axial gyroscope ) mouse at such miniature size. It can easily manage those inputs required by internet TV watching as well as web surfing through the Google/Android TV /player/ set top box. Beside that.

Beside that.The iPazzPort fly/air mouse Keyboard can act as the standard USB keyboard wireless extension. Like normal standard USB keyboard, the iPazzPort fly/air mouse Keyboard supports European characters input (definitely not only European character sets, it can accept any input character sets like Simplify Chinese etc.).

FEATURES


  • wireless handheld style keyboard


  • Ultra sensitive 3 axial Gyro-sensor , Use as point and click no mouse is required for simple portable operation.it is convenience to operate in horizontal and vertical mode for game and typing.


  • Multi-language supporting


  • Special keys for supporting Google TV set top box


  • Plug and play: no need to install software.


  • Freedom pairing


  • Mini USB dongle, inside case.It is convenient for carring


  • Windows Multimedia Control


  • 2.4G : Enjoy long-range wireless control from up to 10 metre (33 feet) away


  • Real QWERTY full function mini keyboard with more defined buttons.


  • Full Function keys (F1 to F12) and Multi-Media Key (Play, Pause, Next, Previous, Mute, Volume Up, Volume Down).


  • Build-in rechargeable Li-ion batteries: Last longer up to two weeks between charges.


  • Short recharge time: Around two hours can fully charge the battery.


  • Indication light: Multiple indication lights for signal, data transmission and power.

SPECIFICATION


  • Operating distance: 10 meters


  • Model: 2.4G RF


  • Battery capacity:800mA


  • Transmitting power: Max +4dBm


  • Working voltage: 3.3V


  • Working current: <150mA


  • Charge voltage: 4.2V~5.05V


  • Charge current: <350mA


  • Sleep current: <1mA


  • Dimension: 110 X 65 X 13 mm


  • Weight: 70g


  • Color: black

 

COMPATIBILITY


  • Android PC OS


  • Mac OS


  • Linux(Debian-3.1,Redhat-9.0 Ubuntu-8.10 Fedora-7.0 tested)


  • Windows (all) with USB port

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 140g
Battery Exclude

ECCN/HTS

HSCODE 8471607100
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.