SKU
328030004
$2.90
This is a Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card, shorter than the normal SD Card
This is a Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card, shorter than the normal SD Card. Compatible with Raspberry Pi and the Mac Books, and three colors are available, black, blue and green.
Features:
  • Black color
  • Dimension 24 x 23 x 2.1mm

Technical details

Dimensions 50mm x50mm x2.4mm
Weight G.W 1g
Battery Exclude

ECCN/HTS

HSCODE 8471800000
UPC 841454114123
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.