SKU
101020058
Rating:
100% of 100
$29.90
-
+
EMG detector is a bridge connects human body and electrical, the sensor gathers small muscle signal then process with 2th amplify and filter, the output signal can be recognized by Arduino

EMG detector is a bridge connects human body and electrical, the sensor gathers small muscle signal then process with 2th amplify and filter, the output signal can be recognized by Arduino. You can add this signal into your control system. Note: The sensor cannot be used for medical purposes.


In standby mode, the output voltage is 1.5V. When detect muscle active, the output signal rise up, the maximum voltage is 3.3V. You can use this sensor in 3.3V or 5V system.
Features
  • Grove Compatible

  • 3.5mm Connector


  • 6 Disposable Surface Electrodes


  • Power supply voltage: 3.3V-5V


  • 1000mm Cable Leads


  • No additional power supply


Move
When finish downloading demo code, it'll take about 5s to initialize, you should keep static when initializing.
You can see that when initializing, the Led Bar will go form level 10 to level 0. When Led Bar All off, you can move now.
When you are moving, you can find that the level of Led Bar will change.

Technical details

Dimensions 140mm x100mm x30mm
Weight G.W 45g
Battery Exclude

Part List

Grove - EMG Detector 1
Grove Cable 1
One-off electrode 6
DC jacket to button connector cable 1000mm 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9031909195
UPC 841454108443
ROHS 1

Grove - EMG Detector

EMG detector is a bridge connects human body and electrical, the sensor gathers small muscle signal then process with 2th amplify and filter, the output signal can be recognized by Arduino. You can add this signal into your control system.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    We confirm the Grove-EMG Detector can be used along with a GrovePi+ and a Raspberry Pi2.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.