SKU
322990012
Rating:
100% of 100
$9.90
-
+
Cubietruck's Ewell case is the first one specifically designed for Cubieboard 3 and it makes Cubietruck become a high-end and classy commercialized MiniPC product
Cubietruck's Ewell case is the first one specifically designed for Cubieboard 3 and it makes Cubietruck become a high-end and classy commercialized MiniPC product.
The Ewell case for CubieTruck adopts environmental ABS + PC injection molding processing, black rubber paint on the surface, more fashionable and beautiful appearance, concise and easy, high-grade solid, durable dustproof, comfortable feel. Also compatible with a 2.5 -inch hard disk and the lithium battery, can remove the assembly yourself.
Here is the recording of the whole installation process for your reference.
SPECIFICATION
  • Package Size: 100 * 200 * 100mm

Technical details

Dimensions 130mm x90mm x45mm
Weight G.W 121.4g
Battery Exclude

ECCN/HTS

HSCODE 3923100000
UPC 841454114505
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Quality plastic Useful for anything else
    Perfect for my project: Ambient air analyzer.
    You can find it here, this can give you ideas : https://www.instructables.com/id/Room-Air-Analyzer/

    Attention pour les Fran?ais : les prix sont pas TTC donc frais de douane.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.