SKU
113990040
Rating:
100% of 100
$8.90
Serial transceiver module is a low cost, high performance transparent FSK transceiver with operating at 434 MHz

Serial transceiver module is a low cost, high performance transparent FSK transceiver with operating at 434 MHz. It features small size, high output power, high sensitivity, long transmission distance and high communication data rate with auto set up for communication change and data receiving and transmission control. There is UART interface, it is easy to realize the wireless data transmission with only providing the UART data. It is flexible for the users to set the UART baud rate, frequency, output power, data rate, frequency deviation, receiving bandwidth etc parameters. It is your ideal choice for designing wireless data transmission products which can be widely used on wireless data transmission field.

The single module can not work, please get two or more of these modules. And please note that this module do not work with the 433Mhz Wireless Serial Transmitter Module - 1 Kilometer.

Features

  • Wireless communication frequency band is 434M

  • Multiple types of serial port transparent transmission modes have respective features, and the mode is changed by command

  • User needn't program the modules, and four modes are only responsible for receiving and sending serial port data, and are convenient to use

  • Low current consumption; the idle current is 80μA, 3.5mA or 22mA, depending on the selected mode

  • The number of bytes sent to serial port of module unlimited to one time

  • All functions and parameters are changed by command, and can be saved in case of power failure

Specification

  • Working frequency: 434Mhz

  • Supply voltage: 3.3V to 5VDC

  • Communication distance: 1m to 40m indoor

  • Serial baud rate: 1.2Kbps to 115.2Kbps (default 9.6Kbps)

  • Receiving sensitivity: -112dBm to -95dBm

  • Transmit power: -30dBm to 10dBm

  • Interface protocol: UART/TTL

  • Operating temperature: -40℃ to +85℃

  • Dimensions: 27.8 x 14.4 x 4mm

Document

Technical details

Dimensions 120mm x65mm x5mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 113990040
UPC 841454112792
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.