SKU
101100001
Rating:
100% of 100
$5.90
-
+

This is a mini passive infrared sensor that it can sense movement of people, animals, or other objects

This is a mini passive infrared sensor that it can sense movement of people, animals, or other objects. It features high sensitivity and instant reaction, commonly be used in burglar alarms and automatically-activated lighting systems.


The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion Sensor Max Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion Sensor Max Distance:3-6m
Angle:X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensor Max Distance:2-5m(2m by default)
Angle:X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion Sensor - Large Lens version Max Distance:9m
Angle:< 120°
Large lens which can support long range and wide angle
2.54mm standard connector
PIR Motion sensor module Max Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Mini PIR Motion Sensor Module Max Distance:7m
Angle:< 100°
Mini-size

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Features

  • High sensitivity

  • Instant reaction

  • Low quiescent current

  • Compact layout design

 

Specifications

  • Input voltage: DC 3-6V

  • Quiescent current: < 55uA

  • Detecting angle: < 100degree

  • Detecting distance: approx.7m/23 feet

  • Level output voltage: 3V/high, 0V/low

  • Trigger signal: High

  • Holding time: 20s

  • Operating temperature: -10-40℃

  • Dimensions: 28 x 13 x 13mm

Technical details

Dimensions 28mm x13mm x13mm
Weight G.W 4g
Battery Exclude

Part List

Mini PIR Motion Sensor Module 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9027106000
UPC 841454100294
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

Product Faqs


Sort by