SKU
102990071
$39.90
-
+

Konashi is a microcontroller board with a Bluetooth Low Energy (BLE) module

PRODUCT DETAILS

Konashi is a microcontroller board with a Bluetooth Low Energy (BLE) module. It is a physical computing toolkit for artists, designers and engineers who are imagining a next-generation human interface for iOS devices and tablets.
It has 8 digital input/output pins (2 of which can be used for I2C communication. All 8 pins can be used as PWM outputs.), 3analog input/output pins, and 1 UART. It contains everything needed for physical computing; simply connect it to smartphones and tablets with BLE wireless connection to get started.
“Konashi” is a traditional Japanese sweet which makers learn to make.
We chose the name for all electronics hobbyists who want to take their first step into physical computing.


FEATURES

  • Programming languages

    • • Objective-C supported

    • • SDK (Konashi-ios-sdk) is provided as an open source library.

    • • Javascript supported/

    • • SDK (konashi-js-sdk, konashi-bridge.js) are provided as open source libraries.

    • • For easier use, konashi.js is available in APP Store (see http://konashi/ux-xu.com/kjs/).

  • Supports Apple iOS devices (see below Supported devices)

  • Bluetooth Low Energy

    • • Built-in wireless module with Bluetooth Low Energy technology

    • • Connect konashi with your smartphone or tablet wirelessly

  • Reconfigurable I/O pins

    • • I/O pins and its functions is reconfigurable by application


SUPPORT DEVICES

Series Name Model OS
iPhone iPhone 4S, iPhone 5, iPhone 5S iOS6.0 〜 ( iOS7.0.4 recommended )
iPad
iPad mini (1st generation / November 2012 model)
iPad mini (2nd generation / November 2013 model)
iPad (4th Generation / November 2012 Model),
iPad (3rd Generation / March 2012 Model)
iPad Air
iOS6.0 〜 ( iOS7.0.4 recommended )
iPod touch iPod touch (5th Generation) iOS6.0 〜 ( iOS7.0.4 recommended )
 
Electric characteristics
Absolute maximum rating:
                    Ratings                     Min                     Typ                     Max                     Unit
Temperature range -30.0 - 85.0
External main supply voltage (*1) 3.2 - 12.0 V
Internal main supply voltage (*2) 1.8 - 3.6 V
Input voltage 1.2 - 3.6 V

• A battery terminal and USB-microB connector are called External main supply. It has a backflow prevention function and swithes a main supply into higher voltage source automatically.
• Supply voltage from lithium-ion coin cell battery.

 
Analog input voltage:
                    Ratings                     Min                     Typ                     Max                     Unit
Input voltage 0 - 1.3 V

PART LIST

  • • 1x konashi

  • • 1x Lithium-ion coin cell battery: CR2032 model

 
   


DOCUMENTS

Technical details

Dimensions 190mm x190mm x5.5mm
Weight G.W 31g
Battery Exclude

Part List

Konashi - Computing Toolkit With BLE For iOS 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8517700000
UPC 841454106562
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ