
This RFID module is designed for reading code from 125Khz card compatible read-only tags and read/write card. It will notify whenever 125Khz tag approaches, the tag serial number will be send via TX pin or Wiegand pin. Super small size design, it is widely applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.
Features
Small Outline Design
Pre-Soldered Mini Antenna
UART TTL Interface
Maximum Effective Distance Up To 75mm
Support EM4100 Compatible Read Only or Read/Write Tags
Specification
Working Frequency: 125Khz
Baud Rate: 9600
Interface: TTL or Wiegand26
Working Voltage: DC 3.3V - 5V
Working Current: 19mA - 25mA
Reading Distance: Max.70mm
Working Temperature: -10℃ to +70℃
Storage Temperature: -20℃ to +80℃
Humidity: 0% - 95%
Antenna Dimension: 60 x 35 x 2.5mm
Antenna Inductance: 388uH
PCBA Dimension: 18 x 13 x 3.7mm
Software
Technical details
Dimensions | 60mm x90mm x11mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
ECCN | 5A992 |
HSCODE | 8517709000 |
Product Faqs
This one can work well with Linkit ONE, and you don't worry about it.
Hello, I am sorry that this product is designed by one of our supplier and it's not open source. We don't have the schematics.
Hello THE Maximum Effective Distance of they are different . And Mini 125Khz RFID Module - Pre-Soldered Antenna (70mm Reading Distance) DO NOT support external antenna. THX