SKU
102990009
$21.99
micro-USB, ESD protected 4 MHz Crystal RX and TX LEDs for serial port PDI header

This board carries an Atmel ATXMega128A4U microcontroller. It fits directly on most breadboards. Load your firmware via PDI or with the preinstalled original Atmel USB-DFU-Loader (Flip).

Check out all details, schematic and layout.

Features

  • micro-USB, ESD protected

  • 4 MHz Crystal

  • RX and TX LEDs for serial port

  • PDI header

  • all filter and protection parts on board.

  • 3.3 V single supply

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 16g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.