SKU
106990007
$3.90
This DC/DC step-down voltage converter is based on MP2037, it converts input voltage between 4

This DC/DC step-down voltage converter is based on MP2037, it converts input voltage between 4.5V and 23V into a smaller voltage between 1V and 17V, capable of driving a 1.8A load with excellent line and load regulation.

Note: Input must be >1.5V higher than output. High current output, the inductance will be hot.

Feature:

  • Wide 4.5V to 23V Operating Input Range

  • Up to 95% Efficiency

  • Fixed 340KHz Frequency

  • High-Efficiency Pulse Skipping Mode for Ceramic Capacitor Stable

  • Internally Set Current Limit without a Current Sensing Resistor

  • Cycle-by-Cycle Over Current Protection

  • Input Under Voltage Lockout

Specification:

  • Input Voltage: 4.5V-23VDC

  • Output Voltage: 1V-17VDC

  • Continuous Output Current: Max. 1.8A

  • Perk Output Current: 3A

  • Max. Efficiency: 95%

  • Output Ripple: <30mV

  • Switching Frequency: 340kHz

  • Operating Temperature: -40℃ to +85℃

  • Dimensions: 17mm*11mm*3.8mm(l*w*h)

Documents

Technical details

Dimensions 50mm x80mm x4mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8504901900
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.