SKU
101990011
Rating:
100% of 100
$8.90
This is an add-on board for Cubieboard/Cubieboard A20
This is an add-on board for Cubieboard/Cubieboard A20. The aim of the board is that power supply to Hard Disk. So that you can connect your HDD to Cubieboard without another power supply.
Features:
  • Easy to combine Hard Disk with Cubieboard
  • Small board for 3.5 inch HDD on Cubieboard&Cubietruck
  • 12V to 5V
Includes:
  • 1x 12V to 5V Subboard
  • 1x SATA Cable
  • 1x male to male 2.54mm Cable

<img alt="3.5HDD" Addon Package" src="http://www.seeedstudio.com/document/pics/HDD Addon Package.jpg" />
Documents:

Technical details

Dimensions 130mm x130mm x20mm
Weight G.W 49g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454113201
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.