SKU
313080009
Rating:
80% of 100
$1.95
-
+
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient

PRODUCT DETAILS


Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient. Now we provide several kinds of power adapter for you, including UK Plug Power Adapter, Euro Plug Power Adapter and Australian Plug Power Adapter. We really hope these will help you and let you more fast to start your project.

Note: This product does not convert electrical voltage.
Features
  • CE, RoHS compliant

  • Small to carry and easy to use, plug and play

  • Convert AC Plug from US (2-flat-pins) to UK (2-round-pins)

  • Accessory Type: AC Charger.

  • Size: 37 x 37 x 41mm

  • Voltage: 6A 125/250VAC

  • Weight: 25g

  • Color:black

Technical details

Dimensions 100mm x50mm x45mm
Weight G.W 25g
Battery Exclude

Part List

UK Plug Power Adapter 1

ECCN/HTS

HSCODE 8536690000
USHSCODE 8536509065
UPC 841454116301
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
     
    Works as it should, silly me didn't realise I needed a grounded adapter though so I won't be using it yet.
    By

FAQ