SKU
101990005
$5.49
Please consider RTC Module - Super Capacitor as alternative product This is a Mini Real-Time Clock module, it design for Raspberry Pi, but it also can be used to Arduino

PRODUCT DETAILS

Please consider RTC Module - Super Capacitor as alternative product
This is a Mini Real-Time Clock module, it design for Raspberry Pi, but it also can be used to Arduino.
Pluging it into Raspberry Pi GPIO interface, and all is ok. This is the easiest way to keep it in time.
Features:
  • Smaller
  • Work in 3.3V and 5V
  • Supported Raspberry Pi and Arduino
  • Compatible with Raspberry Pi A+,B,B+/2.
Specification:
  • DS3231 RTC IC
  • Self-adjust 3.3V and 5V
  • Size: 14x14x12 mm
Include:
  • 1x RTC Module
  • 1x Battery
Document:

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 9114909000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ