SKU
321010003
Rating:
100% of 100
$1.95
Type-B USB cable in length of 30cm, work with Arduino Uno, RoHS compliant
Type-B USB cable in length of 30cm, work with Arduino Uno, RoHS compliant.
Features
  • 30cm length
  • RoHS compliant

Technical details

Dimensions 80mm x120mm x10mm
Weight G.W 21g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454114970
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.