SKU
104990015
$45.50
-
+
2.8 Inch USB TFT Display Module, display, usb tft, display module, raspberry pi, pi hat

PRODUCT DETAILS

As computing terminal expanded gradually from the desktop to the portable handheld device, we have witnessed the rapid development of smart phones. The complex operating system also gradually get rid of the bloated body to be ported into MiniPC from PC including RaspberryPi, Cubieboard, the rounter embeded with OpenWrt, etc. Those become compact and easy to carry embedded platform with majority has Ghz level of the CPU.

Like MiniPC, with a compact system but containing considerable computing resources, becomes the computing solutions the various enthusiasts and many open source hardware vendors have been dreaming of for some time. However, some interactions like debugging or displaying for MiniPC still need those bulky HDMI monitor or even TV.

In order to allow the device having same portability and saving power, this portable USB monitor with touch screen (RPUSBDisp) is proudly released. It is designed specifically for MiniPC with same size of business card, and just requires a USB cable to make it work without additional power supply.

FEATURES

  • Extensive Device Support

  • Standard Device Interface

  • Open Source Brings More Possibilities

  • Compatible with Raspberry Pi A+,B,B+/2.

SPECIFICATION

  • Display Resolution: 320×240

  • Color Depth: 16bpp

  • Screen Size: 2.8 inch

  • Communication: USB2.0 Full-Speed

  • USB Interface Specifications: Micro-USB

  • Touch Screen: Resistive Single Point

  • Size: length 74mm, width 60mm

  • Weight: 50g

PART LIST

  • 1x 2.8" USB Display module


Working with Cubieboard/Cubietruck

Documents:

Software:

Technical details

Dimensions 81mm x66mm x25mm
Weight G.W 50g
Battery Exclude

Part List

2.8 Inch USB TFT Display Module For Raspberry Pi 1

ECCN/HTS

HSCODE 9013803010
USHSCODE 85285200 0
UPC 841454113300

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ