SKU
406020001
$3.90
This is a Lightweight, Frameless and Clear safety glasses, be used for protecting eyes, preventing particulates, water or chemicals from striking the eyes
This is a Lightweight, Frameless and Clear safety glasses, be used for protecting eyes, preventing particulates, water or chemicals from striking the eyes.
We suggest you to wear a safety glasses when soldering or doing other DIY works.
Features:
  • Lightweight, unisex protective eyewear
  • Color Lens
  • Polycarbonate lens absorbs 99.9% UV
Specification:
  • Frame Style/Type Frameless
  • Lens Coating Uncoated
  • Lens Color Clear
  • Weighs less than 1oz.
Include:
  • 1x Glasses
  • 1x package

Technical details

Dimensions 160mm x75mm x43mm
Weight G.W 39g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.