SKU
103040003
$7.90
Xadow UV Sensor is suitable for measuring the UV radiation in sunlight

Xadow UV Sensor is suitable for measuring the UV radiation in sunlight. It can detect the UV wavelength of 290 ~ 400 nm. The UV Sensor is outputting digital voltage value corresponding to UV light intensity. With the diagram of output voltage and UV, we can easy to know the current UV index. The Xadow UV Sensor can be powered by 3.3V. And it is compatible with Xadow system.

Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.

You can find more modules here.


Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10.5g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Can you provide the temperature range upto which Xadow - UV Sensor SKU 103040003 can withstand?
    Question by: Fathimah Abdul Rasheed on 2020-02-20 14:07:38