SKU
110990015
$89.90
The Fritzing Creator Kit gives you a fast, easy and--most important--entertaining introduction to the world of interactive electronics

PRODUCT DETAILS

The Fritzing Creator Kit gives you a fast, easy and--most important--entertaining introduction to the world of interactive electronics.
What do you get? The ultimate beginners book teaches you everything you need to know through a series of practical--yet playful--exercises. And that playfulness is the key! There is a paper robot who can turn his head; a fortune teller who is (of course) never wrong (no guarantee on that); a dinosaur who relays the news on your Twitter stream and a pong game on a big LED matrix display.
The box is sturdy and gives you enough extra space to transport your projects. Components and wires are stored in sub-containers which keep everything organized and visible.
The Creator Kit is made in Germany--right here--in Berlin-Kreuzberg. Many Fritzing users helped us to develop it--both to select the components and to test the exercises. This helped us develop a product that will provide you with everything you need to build creative electronics projects--and have fun in the process!
We recommend this Kit from 12 years on.
Note:
You will need an Arduino UNO board to use this Kit. If you don't have one, better chose the Fritzing Creator Kit with Arduino UNO.
Includes:
  • Book
  • Bastelbögen (paper models)
  • breadboards 2x, base plate
  • USB cable
  • light sensor
  • rotary knob 2x
  • tilt switch
  • push-button 2x
  • LED Matrix Display
  • RGB LED, Piezo buzzer
  • light emitting diodes (LEDs) 22x
  • servo motor
  • DC motor (4.5 – 9 V)
  • resistors 220 Ω 10x, resistors 100 kΩ 10x
  • MOS-FET (field-effect transistor)
  • plug cables long 14x
  • plug cables short 28x
  • extension cables 14x
  • 9 V battery clip
  • L293D motor driver (H-bridge)
  • Allen key
  • screws 3x
  • spacers 3x

Unboxing of the Fritzing Creator Kit

Find a lot more projects in our project galerie: online project gallery.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 880g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ