SKU
110990022
$189.99
New version available: XY-Plotter Robot Kit v2

PRODUCT DETAILS

This kit can be used to build a XY-Plotter. You can use the XY-Plotter to build a lot of interesting applications such as a drawing robot. It works very well, precise and stable.
Features:
  • Strong aluminum extrusion parts, anodizing surface
  • Two Metal stepper motor with back shaft
  • 12V Solenoid include
  • Closed type bushing block and ball bushing insert for use in linear motion applications
  • Four-bolt aluminum alloy bushing block for a lightweight ready-to-mount installation
  • Synthetic resin retainer plate for accurate ball guidance and low noise
  • Four rows of recirculating balls inside the ball bushing for smooth running
  • Integral lip seals to retain lubricant and protect against contamination
  • Round steel shaft for use with slide units in linear motion applications.
  • Chrome plated for corrosion resistance
  • Case hardened for wear resistance
  • Precision ground for consistent ball bushing radial clearance
Note:
With this kit, you can only build a XY-Plotter without controller. You can use your own electronic parts to drive this. We also offer a kit with electronic parts here, you may save about 30$ of the electronic parts with this kit.
Kit Includes:
4 × Linear Motion Shaft D8×480 2 x Stepper Motor 30 × Plastic Rivet 4120
6 × Linear Motion Slide Unit 8mm 2 × Stepper Motor Bracket 25 × Plastic Ring 4x7x2mm
1 × Solenoid-12V 4 × Timing Pulley 90T 10 × Plastic Ring 4x8x1mm
2 × Beam 0824-496 8 × Timing Pulley Slice 90T 35 × Screw M4×8
1 × Beam 0824-144 1 × Open-end Timing Belt (3m) 60 × Screw M4×14
3 × Beam 0824-128 3 × Link Rod 2 × Srew M4×30
1 × Beam 0824-96 2 × Shaft Connector-4 40 × Nylong Lock Nut M4
3 × Beam 0824-80 3 × Threaded Shaft 4×31mm 20 × Nut M4
1 × Beam 0808-80 3 × Shaft Collar 4mm 15 × Nylon Cable Ties
1 × General Bracket 4 × Flange Bearing 4x8x3mm 1 × Cross Screwdriver
2 × Bracket 3x6 8 × Headless Set Screw M3x5 1 × Screwdriver 3mm
14 × Bracket 3×3 15 × Countersunk Screw M3x8 2 × Screwdriver 1.5mm
2 × Plate 3×6
Documents:

Support
If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3100g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ