SKU
101990008
Rating:
80% of 100
$2.90
The RS232 to TTL converter module is widely used in radio modifications,phone flash, XBOX360 flash, GPS, vehicle detection, DVD flash, hard disk repair set-top box upgrade

The RS232 to TTL converter module is widely used in radio modifications,phone flash, XBOX360 flash, GPS, vehicle detection, DVD flash, hard disk repair set-top box upgrade. It can be used to program STC MCU, NXP MCU,Renesas MCU, STM32 MCU, N+-2EC MCU.

Features

  • Compact size

  • Operates up to 250 kbit/s

  • Low supply current 300 µA typical

Specifications

  • Operating voltage: 3.3V-5V DC

  • Operating current: 6mA

  • Power supply: external

  • Interface: TXD, RXD, GND, VCC

  • Dimensions: 33mm*32mm*14mm

Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 11g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 8517709000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    20%
    . .

    Review by

    Posted on

Product Faqs


Sort by