SKU
404060000
Rating:
90% of 100
$0.90
-
+
How smart this soldering iron stand! In small, portable, it is specially designed for portable toolkit

111.png


How smart this soldering iron stand! In small, portable, it is specially designed for portable toolkit. The foam is also included that can help you to clean your soldering iron. If you just occasionally solder but don't want to get a heavy and bulky soldering iron stand, this one may meet your requirements.

Dimensions: 41.6 x 41.1 x 9.6 mm
Features:
  • Small and portable

  • Heat-resistant plastic

  • Stainless steel bracket

Technical details

Dimensions 90mm x55mm x8mm
Weight G.W 10g
Battery Exclude

Part List

Mini Soldering Iron Stand 1

ECCN/HTS

HSCODE 8515900010
USHSCODE 85159040
UPC 841454113997
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.