SKU
102080002
Rating:
100% of 100
$39.90
-
+
Arch Pro is an mbed enabled development board for rapid prototyping
Arch Pro is an mbed enabled development board for rapid prototyping. It's a variant of mbed LPC1768 with build-in Ethernet, USB Host/Device, Grove connectors and Arduino form factor. With a variety of Shield and Grove modules and lots of software libraries for Arch Pro, you can implement Ethernet, USB Host/Device and NFC applications rapidly and easily.
Features


  • mbed enabled

  • Online development tools


  • Easy to use C/C++ SDK


  • Handy libraries



  • Arduino form factor with two Grove connectors


  • Drag-n-drop programming


  • Debug using CMSIS DAP


  • USB virtual serial for communication


  • NXP LPC1768 MCU


  • Powerful ARM Cortex-M3 core


  • Up to 100MHz


  • 512KB Flash, 64KB RAM


  • Ethernet, USB Host/Device, 4xUART, 3xI2C, 2xSPI.



Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 46g
Battery Exclude

Part List

Arch Pro 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8471500150
UPC 841454112105

Arch Pro

Wiki of Arch Pro

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    First class product!

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:20:28

    Hi there~ YES, please check the eagle file, and you will find there are two Can TX/RX..Check the can port here.============================================ https://github.com/SeeedDocument/Arch_Pro/raw/master/img/can_port.png

    Answer by: admin on 2018-12-18 02:20:28