SKU
105990008
Rating:
100% of 100
$59.00
The Gameduino 2 turns your Arduino into a hand-held modern gaming system
The Gameduino 2 turns your Arduino into a hand-held modern gaming system. Touch control, a 3-axis accelerometer, microSD storage for game assets, headphone audio output, and all-new eye-popping graphics on its bright 4.3 inch screen.
The Gameduino 2's FT800 graphics engine is highly capable, and its OpenGL-style command set makes graphics programming easy. It can load JPEGs, supports alpha transparency, and has a full 32-bit color pipeline. There are examples and code on the project page at http://excamera.com/sphinx/gameduino2/.
Audio output is available on the amplified headphone jack, and provides a range of built-in sounds as well as sample playback at up to 48 kHz.
The Gameduino 2 software library is documented extensively in the book, available for free download.
Features
  • Complete hand-held game module: supply an MCU (Arduino/Rasberry Pi) and power
  • Arduino shield form-factor
  • Bright 4.3” (diagonal) 480x272 screen, 262144 colors
  • Powered by latest FT800 Embedded Video Engine (EVE)
  • Resistive touch-screen input
  • 3-axis accelerometer for tilt gaming
  • microSD storage slot
  • Amplified audio via headphone socket
  • Software and book available for download
Important
Note this unit does not include a microSD card.
Specification
  • Arduino Uno shield form-factor, uses SPI bus on pins 13-11. Voltage levels 3.3-5v
  • 3.3-5V power supply required
  • 3-axis analog accelerometer
  • 4.3” (diagonal) TFT with adjustable backlight
  • 3.5mm audio jack
  • microSD card socket
  • Weight: 85g
  • Size: 105x75x20 mm
For more info and to get started with your Gameduino 2, visit http://excamera.com/sphinx/gameduino2/.

Technical details

Dimensions 120mm x75mm x30mm
Weight G.W 81g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Great!

    Review by

    Posted on

  2.  
    Rating
    100%
    It's cool!

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.