SKU
320990008
$1.90
This is HDMI male connector without wire

111.png

This is HDMI male connector without wire. It exposes all the HDMI wire as bare pins so that you can hack it easily.

Features:

  • Bare connector


  • Easy to hack


  • Compatible with Raspberry Pi A+,B,B+/2.

Specification:

  • Current rating: 0.5A AC,DC


  • Voltage rating: 40V AC,DC


  • Temperature range: -40℃ to +85℃


  • Withstand voltage: 500V/min


  • Contact resistance: contact<=0.03Ω,housing<=0.05Ω


  • Insulation resistance: >=10MΩ


  • Base: LCP UL94V-0


  • Coat: Phosphor bronze nickel plated

Technical details

Dimensions 50mm x50mm x5.6mm
Weight G.W 3.4g
Battery Exclude

Part List

Bare HDMI Male Connector 1

ECCN/HTS

HSCODE 8536909000
USHSCODE 85366980
UPC 841454114987
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.