SKU
105990009
Rating:
100% of 100
$29.90
-
+

Raspberry Pi Camera Module, raspberry pi camera, raspberry pi module, camera module, Raspbian, 1080p, CSI, Camera Serial Interface

PRODUCT DETAILS

Note

We have released the Raspberry Pi High Quality Camera, which is the latest version of the Raspberry Pi Camera Module Family. Click here to learn more!

Features

  • 5MP sensor
  • Wider image, capable of 2592x1944 stills, 1080p30 video and so forth
  • Small and light
  • Specifications
  • 1080p video supported
  • CSI(Camera Serial Interface)
  • Size: 25 x 20 x 9 mm
  • Very light, ~ 3g
  • Compatible with Raspberry Pi A+,B,B+/2

Description

This is a 5MP camera module that capable of 1080p video and still image, and it can connect to Raspberry Pi directly with CSI (Camera Serial Interface). When you connect to the CSI port on Raspberry Pi via ribbon cable, and then boot the latest version of Raspbian and you are good to go with the camera. It's a fixed focus 5MP sensor capable of 2592x1944 stills, but also 1080p30, 720p60 and 640x480p60/90.

Comparison Between the Existing Raspberry Pi Camera Modules

Camera Module v1Camera Module v2High Quality Camera
Still resolution 5 Megapixels 5 Megapixels 12.3 Megapixels
Video modes 1080p@30fps
720p@60fps
640×480@60/90fps
1080p@30fps
720p@60fps
640×480p60/90fps
1080p@30fps
720p@60fps
640×480p@60/90fps
Sensor OmniVision OV5647 Sony IMX219 Sony IMX477
Sensor resolution 2592 × 1944 pixels 3280 × 2464 pixels 4056 x 3040 pixels
Sensor image area 3.76 × 2.74 mm 3.68 x 2.76 mm
(4.6 mm diagonal)
6.287mm x 4.712 mm
(7.9mm diagonal)
Pixel size 1.4 µm × 1.4 µm 1.12 µm x 1.12 µm 1.55 µm x 1.55 µm
Focal length 3.60 mm +/- 0.01 3.04 mm depends on lens
Horizontal field of view 53.50 +/- 0.13 degrees 62.2 degrees depends on lens
Vertical field of view 41.41 +/- 0.11 degrees 48.8 degrees depends on lens
Focal ratio (F-Stop) 2.9 2.0 depends on lens
Size 25 × 24 × 9 mm 25 x 23 x 9mm 38 x 38 x 18.4mm
(excluding lens)
Price $29.90 $29.95 $50

Software

  • Node-Raspicam, controlling the Camera on Raspberry Pi with NodeJS
  • Raspbian

Parts List

  • Camera module x1
  • Ribbon Cable x1

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 26g
Battery Exclude

Part List

Raspberry Pi Camera Module 1

ECCN/HTS

HSCODE 8525802900
UPC 841454104476
ROHS 1

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By

FAQ