SKU
320210001
Rating:
80% of 100
$2.90
-
+

This is a micro HDMI(Type D) to HDMI(Type A) Adapter. It provides a more convenient way to use micro HDMI equipment. This product is fully compatible with Raspberry Pi 4 2GB & Pi 4 4GB

PRODUCT DETAILS

This is a micro HDMI(Type D) to HDMI(Type A) Adapter. It provides a more convenient way to use micro HDMI equipment like BeagleBone Black board.
This product is fully compatible with Raspberry Pi 4 2GB & Pi 4 4GB. We've also prepared lots of add-ons for Raspberry Pi. All those hatsdisplayscases, power suppliers, and other accessories will give the Raspberry Pi more features and possibilities. Click here to find all you need to boost up your Raspberry Pi projects!
  

Specification

  • HDMI version: 1.4
  • Color: black
  • Support 1440p/1080p/1080i/720p/480p

Technical details

Dimensions 50mm x50mm x10mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 8536909000
USHSCODE 85366980
UPC 841454115045
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    60%
     
     
    By

FAQ