SKU
110990048
Rating:
95% of 100
$2.90
-
+

This is an aluminum heatsink kit used for cooling the chips on Raspberry Pi 3B and 3B+. The kit comes with 2 small plates and 1 large plate.

PRODUCT DETAILS

Note

This heat sink set is compatible with Raspberry Pi 3B and 3B+ only. If you are looking for heat sinks compatible with Raspberry Pi 4 (1GB, 2GB,4GB), please check $0.99 Heat Sink Kit for Raspberry Pi 4B - Silver Aluminum

Description

This is an aluminum heatsink kit used for cooling the chips on Raspberry Pi 3B/3B+. The kit comes with 2 small plates and 1 large plate.
Comparing to other heat sinks, it has been attached with thermal conductive adhesive tape, allowing the Raspberry Pi to cool down more efficiently. Besides, the installation is simple, what you need to do is to remove the heatsink protection and stick the heat sinks on the Raspberry Pi.
Compatible with Raspberry Pi 3B.
 
Dimensions
  • Large plate: 14 x 14 x 6mm(±2)
  • Small plate: 8 x 8 x 4mm(±2)

Update for the re_computer case

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude
Update for the re_computer case

Part List

Large plate 1
Small plate 2
Update for the re_computer case

ECCN/HTS

HSCODE 7616999000
UPC 841454112204

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By

FAQ